AXIS#.SAFEPARAM.SS2_#.TIMEFORVELZERO

Description

Indicates the time for zero velocity.

 

 

This value is t_L_SS2 in the following diagram:

Context

For complete SS2 information refer to SS2 (Safe Stop 2).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

2-04-00-000

Implemented in SMM revision v0.54

General Information

Type

Read/Write

Units

Milliseconds

Range

[1, 60000]

Default Value

1

Data Type

Integer

Stored in Non-Volatile Memory

No

Industrial Ethernet Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFEPARAM.SS2_1.TIMEFORVELZERO

3159h

06h

Unsigned16

-

-

Read/Write

No

AXIS1.SAFEPARAM.SS2_2.TIMEFORVELZERO

315ah

06h

Unsigned16

-

-

Read/Write

No

AXIS2.SAFEPARAM.SS2_1.TIMEFORVELZERO

3259h

06h

Unsigned16

-

-

Read/Write

No

AXIS2.SAFEPARAM.SS2_2.TIMEFORVELZERO

325ah

06h

Unsigned16

-

-

Read/Write

No